PKLB78130FR 130MM PBLK RLR BRG
10415648
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Split
- Housing Material: Cast Steel
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Labyrinth Seal
- Ability to Relubricate: Yes
- Base Length (in): 18.38 in
- Base to Center Height (in): 6 in
- Base Width (in): 7.25 in
- Bolt Size (in): 7/8 in
- Bolt Spacing Max (in): 16 in
- Bolt Spacing Min (in): 14.63 in
- Bolt Spacing Width (in): 3.25 in
- Bore Diameter (mm): 130 mm
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 490-650 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 2.47 in
- C-Spacer: 68724
- End Cap: LB68806R
- Expansion Capability (in): 0.38 in
- Foot Height (in): 2.25 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PKLB78130FR02
- Insert: 22226LBC3
- Large Shaft Diameter (in): 5.875 in
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed Using Grease (RPM): 1800 rpm
- Maximum Speed Using Oil (RPM): 2100 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 163.00
- Overall Height (in): 11.5 in
- Overall Length (in): 18.38 in
- Overall Width (in): 7.75 in
- Primary Seal: LER TRIPLE RING SEAL
- Radial Dynamic Load Capacity (lb): 143000 lb
- Rolling Element: Spherical Roller
- Seal Kit: L781303R1 (large Shaft diameter=5.875 in qty 1) LB68793RA (small Shaft diameter= 4.9375 in qty 1)
- Shaft Locking Type: Direct Shaft Mount
- Size Code: 22226
- Small Shaft Diameter (in): 4.9375 in
- Static Load Rating (lb): 196000 lb
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.173 cps
- Vibration Frequency Outer Ring Defect: 0.127 cps
- Vibration Frequency Roller Spin: 0.0524 cps
- Weight unit: LB
Product Family: Other Bearing; Line: Spherical Bearing