PKLB78100FR 100MM PBLK RLR BRG
10415647
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Split
- Housing Material: Cast Steel
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Labyrinth Seal
- Ability to Relubricate: Yes
- Available Seal Type: R Labyrinth Seal
- Base Length (in): 15.25 in
- Base to Center Height (in): 4.5 in
- Base Width (in): 6 in
- Bolt Size (in): 3/4 in
- Bolt Size (mm): 24 mm
- Bolt Spacing Max (in): 13.13 in
- Bolt Spacing Min (in): 11.63 in
- Bolt Spacing Width (in): 2.38 in
- Bore Diameter (mm): 100 mm
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 300-400 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 1.91 in
- C-Spacer: 68564
- End Cap: L781006R
- Expansion Capability (in): 0.38 in
- Foot Height (in): 1.88 in
- Grease Fitting Thread Size: 1/4 NPT
- Height: 9.00
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PKLB78100FR02
- Insert: 22220LBC3
- Large Shaft Diameter (in): 4.5 in
- Length: 16.75
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed Using Grease (RPM): 2200 rpm
- Maximum Speed Using Oil (RPM): 2800 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 95.00
- Overall Height (in): 8.88 in
- Overall Length (in): 15.25 in
- Overall Width (in): 6 in
- Primary Seal: LER TRIPLE RING SEAL
- Radial Dynamic Load Capacity (lb): 80000 lb
- Required Distance for Cap Removal (in): 13.75 in
- Rolling Element: Spherical Roller
- Seal Kit: LB68723R (qty 1 Large Shaft Diameter=4.5000 in) L781003R2 (qty 1 Small Shaft Diameter=3.8125 in)
- Shaft Locking Type: Direct Shaft Mount
- Size Code: 22220
- Small Shaft Diameter (in): 3.8125 in
- Static Load Rating (lb): 104000 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.173 cps
- Vibration Frequency Outer Ring Defect: 0.1269 cps
- Vibration Frequency Roller Spin: 0.0522 cps
- Weight unit: LB
- Width: 9.75
100mm Mounted Spherical Roller Bearing, Cast Steel 4-Bolt Split Pillow Block, Direct Shaft Mounted, Triple-Ring Metal Labyrinth Seal