PKELB7875FR 75MM PBLK RLR BRG
10411150
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Split
- Housing Material: Cast Steel
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Labyrinth Seal
- Ability to Relubricate: Yes
- Base Length (in): 11.25 in
- Base to Center Height (in): 3.25 in
- Base Width (in): 4.38 in
- Bolt Size (in): 1/2 in
- Bolt Spacing Max (in): 9.63 in
- Bolt Spacing Min (in): 8.63 in
- Bolt Spacing Width (in): 1.88 in
- Bore Diameter (mm): 75 mm
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 80-110 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 1.47 in
- End Cap: LB68446R
- Expansion Capability (in): 0.38 in
- Foot Height (in): 1.5 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PKLB7875FR02
- Insert: 22215LBC3
- Large Shaft Diameter (in): 3.4375 in
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed Using Grease (RPM): 3400 rpm
- Maximum Speed Using Oil (RPM): 3700 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 36.70
- Overall Height (in): 6.38 in
- Overall Length (in): 11.25 in
- Overall Width (in): 4.75 in
- Primary Seal: LER TRIPLE RING SEAL
- Radial Dynamic Load Capacity (lb): 41500 lb
- Rolling Element: Spherical Roller
- Seal Kit: L78753R1 (qty 1 Large Shaft Diameter=3.4375 in)/LB78753R2 (qty 1 Small Shaft Diamter=2.8125 in)
- Shaft Locking Type: Direct Shaft Mount
- Size Code: 22215
- Small Shaft Diameter (in): 2.8125 in
- Static Load Rating (lb): 53000 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.189 cps
- Vibration Frequency Outer Ring Defect: 0.1438 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
75mm Mounted Spherical Roller Bearing, Cast Steel 4-Bolt Split Pillow Block, Direct Shaft Mounted, Triple-Ring Metal Labyrinth Seal