PKELB7880FRC 80MM PBLK RLR BRG
10408145
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Split
- Housing Material: Cast Steel
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Labyrinth Seal
- Ability to Relubricate: Yes
- Auxiliary Seals: CLOSED END
- Base Length (in): 13 in
- Base to Center Height (in): 3.5 in
- Base Width (in): 4.88 in
- Bolt Size (in): 5/8 in
- Bolt Spacing Max (in): 11 in
- Bolt Spacing Min (in): 9.63 in
- Bolt Spacing Width (in): 2 in
- Bore Diameter (mm): 80 mm
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 160-220 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 1.5 in
- End Cap: LB68486R
- Expansion Capability (in): 0.38 in
- Foot Height (in): 1.63 in
- Grease Fitting Thread Size: 1/4 NPT
- Height: 7.50
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PKLB7880FRC02
- Insert: 22216LBC3
- Length: 13.75
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed Using Grease (RPM): 3200 rpm
- Maximum Speed Using Oil (RPM): 3500 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 47.75
- Overall Height (in): 7 in
- Overall Length (in): 13 in
- Overall Width (in): 5.25 in
- Primary Seal: LER TRIPLE RING SEAL
- Radial Dynamic Load Capacity (lb): 46500 lb
- Rolling Element: Spherical Roller
- Seal Kit: L78853R1 (qty 1 Large Shaft Diameter=3.6250 in)
- Shaft Locking Type: Direct Shaft Mount
- Size Code: 22216
- Small Shaft Diameter (in): 3 in
- Static Load Rating (lb): 58500 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.172 cps
- Vibration Frequency Outer Ring Defect: 0.128 cps
- Vibration Frequency Roller Spin: 0.054 cps
- Weight unit: LB
- Width: 7.63
80 mm Mounted Spherical Roller Bearing, Cast Steel Expansion 4-Bolt Split Pillow Block, Direct Shaft Mounted, Triple-Ring Metal Labyrinth Seal, Closed End Cap