PKLB23064K12 12 PBLK RLR BRG
10412134
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Split
- Housing Material: Cast Steel
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Labyrinth Seal
- Ability to Relubricate: Yes
- Base Length (in): 38.25 in
- Base to Center Height (in): 12 in
- Base Width (in): 15.12 in
- Bolt Size (in): 1 5/8 in
- Bolt Spacing Max (in): 33.5 in
- Bolt Spacing Min (in): 32.75 in
- Bolt Spacing Width (in): 9 in
- Bore Diameter (in): 12 in
- Cage Material: Steel
- Expansion Capability (in): 0.38 in
- Foot Height (in): 3.5 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Insert: 23064LBKC3
- Locking Device Kit: SNP306412
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed Using Grease (RPM): 630 rpm
- Maximum Speed Using Oil (RPM): 800 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 1,250.00
- Overall Height (in): 24 in
- Overall Length (in): 38.25 in
- Overall Width (in): 16.5 in
- Primary Seal: LER TRIPLE RING SEAL
- Radial Dynamic Load Capacity (lb): 440600 lb
- Rolling Element: Spherical Roller
- Shaft Locking Type: Adapter Mount
- Size Code: 23064
- Static Load Rating (lb): 865500 lb
- Vibration Frequency Fundamental Train: 0.008 cps
- Vibration Frequency Inner Ring Defect: 0.238 cps
- Vibration Frequency Outer Ring Defect: 0.195 cps
- Vibration Frequency Roller Spin: 0.083 cps
- Weight unit: LB
12" Mounted Spherical Roller Bearing, Cast Steel 4-Bolt Split Pillow Block, Adapter Mounted, Triple-Ring Metal Labyrinth Seal