PB22580YFH 5 PILLOWBLK RLR BRG
10411075
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt
- Radial Clearance: C0 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Base Length (in): 18.5 in
- Base to Center Height (in): 5.5 in
- Base Width (in): 5.56 in
- Bolt Size (in): 7/8 in
- Bolt Spacing (in): 15.5 in
- Bolt Spacing Width (in): 2.75 in
- Bore Diameter (in): 5 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 3.94 in
- Foot Height (in): 3 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Cast Face to Outermost Bearing Face (in): 1.16 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 5.75 in
- Insert: B580YL
- Length Through Bore (in): 7.88 in
- Locking Collar Outside Diameter (in): 7.06 in
- Locking Device Kit: B580YSC QTY 2
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1200 rpm
- Microlock Kit: B580MLK
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 133.46
- Overall Height (in): 11.13 in
- Overall Length (in): 18.5 in
- Overall Width (in): 7.88 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 166200 lb
- Rolling Element: Spherical Roller
- Seal Kit: B580YHS
- Setscrew Torque (in-lbs): 1350 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: B580
- Slot Length (in): 1.5 in
- Static Load Rating (lb): 241900 lb
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.173 cps
- Vibration Frequency Outer Ring Defect: 0.127 cps
- Vibration Frequency Roller Spin: 0.0515 cps
- Weight unit: LB
Product Family: Roller Bearing; Line: Link-Belt Mounted