EPB22655FH 3 7/16 PILLOWBLK ROLLER BRG
10415000
$0.00
/ EA
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, Type E
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Base Length (in): 13.81 in
- Base to Center Height (in): 3.75 in
- Base Width (in): 4.75 in
- Bolt Size (in): 3/4 in
- Bolt Spacing Max (in): 11.31 in
- Bolt Spacing Min (in): 9.31 in
- Bolt Spacing Width (in): 2.38 in
- Bore Diameter (in): 3.4375 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 2.58 in
- Foot Height (in): 2.25 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 0.86 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 3.975 in
- Insert: B655L
- Length Through Bore (in): 4.29 in
- Locking Collar Outside Diameter (in): 4.94 in
- Locking Device Kit: SNW655
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1650 rpm
- Microlock Kit: B580MLK
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 48.39
- Overall Height (in): 7.5 in
- Overall Length (in): 13.81 in
- Overall Width (in): 4.75 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 62300 lb
- Rolling Element: Spherical Roller
- Seal Kit: B456HS
- Shaft Locking Collar Kit/Adapter Assembly: SNW655
- Shaft Locking Type: Adapter Mount
- Size Code: B655
- Static Load Rating (lb): 90700 lb
- Vibration Frequency Fundamental Train: 0.0073 cps
- Vibration Frequency Inner Ring Defect: 0.1784 cps
- Vibration Frequency Outer Ring Defect: 0.1383 cps
- Vibration Frequency Roller Spin: 0.0628 cps
- Weight unit: LB