EPB22439EK5 2 7/16 PILLOWBLK RLR BRG
10405913
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, Type E
- Radial Clearance: C0 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Base Length (in): 10.5 in
- Base to Center Height (in): 2.75 in
- Base Width (in): 2.69 in
- Bolt Size (in): 5/8 in
- Bolt Spacing Max (in): 8.75 in
- Bolt Spacing Min (in): 6.94 in
- Bore Diameter (in): 2.4375 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 2.19 in
- End Cap: B440DTC
- Foot Height (in): 1.63 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 6.13
- Housing Cast Face to Outermost Bearing Face (in): 0.84 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 2.901 in
- Insert: B439L
- Length: 10.44
- Length Through Bore (in): 3.5 in
- Locking Collar Outside Diameter (in): 3.56 in
- Locking Device Kit: B440SC
- Lube Fill Percent: 0% FILL
- Lubricant: PRESERVATIVE ONLY - NO GREASE
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1750 rpm
- Microlock Kit: B448MLK
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 17.50
- Overall Height (in): 5.5 in
- Overall Length (in): 10.5 in
- Overall Width (in): 3.5 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 38300 lb
- Rolling Element: Spherical Roller
- Seal Kit: B440ES
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: B440
- Static Load Rating (lb): 53500 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1791 cps
- Vibration Frequency Outer Ring Defect: 0.1376 cps
- Vibration Frequency Roller Spin: 0.0607 cps
- Weight unit: LB
- Width: 3.50
2 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 2-Bolt Type E Pillow Block, Single Setscrew Locking Collar, Triple Lip Contact Seal, No Grease
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Link-Belt B22400, B22500, B226000 Series Roller Bearings Installation Instructions(DOC)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rexnord Bearings Catalog(DOC)