FCB22663EEC 3 15/16 FLG CART ROLR BRG
10415132
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Cartridge
- Radial Clearance: C0 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Auxiliary Seals: 1 LB STYLE CLOSED CAP STEEL
- Bolt Circle (in): 9.375 in
- Bolt Hole Shape: Round Hole
- Bolt Size (in): 3/4 in
- Bolt Spacing (in): 6.625 in
- Bore Diameter (in): 3.9375 in
- Cage Material: Steel
- End Cap: B464EC
- Foot Height (in): 1.13 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 0.92 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Height (in): 4.13 in
- Housing Outside Diameter (in): 10.88 in
- Inner Ring Outside Diameter (in): 4.561 in
- Insert: B663L
- Length Through Bore (in): 4.94 in
- Locking Collar Outside Diameter (in): 5.44 in
- Locking Device Kit: SNW663
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1100 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Mounting Plate to Collar Face (in): 2.53 in
- Mounting Surface to End of Housing (in): 2.5 in
- Net Weight: 47.40
- Overall Height (in): 4.94 in
- Overall Height to End Cap (in): 5.56 in
- Overall Length (in): 10.88 in
- Overall Width (in): 10.88 in
- Pilot Depth (in): 1.5 in
- Pilot Diameter (in): 8.125 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 96500 lb
- Rolling Element: Spherical Roller
- Seal Kit: B464ES
- Shaft Locking Collar Kit/Adapter Assembly: SNW663
- Shaft Locking Type: Adapter Mount
- Size Code: B663
- Static Load Rating (lb): 137000 lb
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0548 cps
- Weight unit: LB
Product Family: Roller Bearing; Line: Link-Belt Mounted