FCB224M30H 30MM FLG CART ROLLER BRG
10437932
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Cartridge
- Radial Clearance: C0 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Bolt Circle (in): 4.125 in
- Bolt Hole Shape: Round Hole
- Bolt Size (in): 3/8 in
- Bolt Size (mm): 10 mm
- Bolt Spacing (in): 2.92 in
- Bore Diameter (mm): 30 mm
- Cage Material: Steel
- End Cap: B420DTC
- Foot Height (in): 0.44 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 3.00
- Housing Cast Face to Outermost Bearing Face (in): 0.53 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Height (in): 2.25 in
- Housing Outside Diameter (in): 5 in
- Inner Ring Outside Diameter (in): 1.532 in
- Insert: B4M30L
- Length: 5.00
- Length Through Bore (in): 2.69 in
- Locking Collar Outside Diameter (in): 1.97 in
- Locking Device Kit: B420SC
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4000 rpm
- Microlock Kit: B436MLK
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Mounting Plate to Collar Face (in): 1.28 in
- Mounting Surface to End of Housing (in): 1.38 in
- Net Weight: 5.55
- Overall Height (in): 2.69 in
- Overall Length (in): 5 in
- Overall Width (in): 5 in
- Pilot Depth (in): 0.75 in
- Pilot Diameter (in): 3.375 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 16900 lb
- Rolling Element: Spherical Roller
- Seal Kit: B420HS
- Setscrew Torque (in-lbs): 185 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: B420
- Static Load Rating (lb): 18300 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.128 cps
- Vibration Frequency Outer Ring Defect: 0.0887 cps
- Vibration Frequency Roller Spin: 0.0424 cps
- Weight unit: LB
- Width: 5.00
30mm Mounted Spherical Roller Bearing, Fixed Cast Iron Piloted Flange Cartridge Block, Single Setscrew Locking Collar, Clearance Seal