FCB22416HK4 1 FLG CART ROLLER BRG
10434935
MFG #: Link-Belt
$0.00
/ EA
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Cartridge
- Radial Clearance: C0 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Bolt Circle (in): 3.625 in
- Bolt Hole Shape: Round Hole
- Bolt Size (in): 5/16 in
- Bolt Spacing (in): 2.563 in
- Bore Diameter (in): 1 in
- Cage Material: Steel
- End Cap: B417DTC
- Foot Height (in): 0.44 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 0.53 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Height (in): 2 in
- Housing Outside Diameter (in): 4.38 in
- Inner Ring Outside Diameter (in): 1.307 in
- Insert: B416L
- Length Through Bore (in): 2.56 in
- Locking Collar Outside Diameter (in): 1.75 in
- Locking Device Kit: B417SC
- Lube Fill Percent: 100% GREASE FILL
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4500 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Mounting Plate to Collar Face (in): 1.28 in
- Mounting Surface to End of Housing (in): 1.25 in
- Net Weight: 4.00
- Overall Height (in): 2.56 in
- Overall Length (in): 4.38 in
- Overall Width (in): 4.38 in
- Pilot Depth (in): 0.63 in
- Pilot Diameter (in): 3 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 14100 lb
- Rolling Element: Spherical Roller
- Seal Kit: B417HS
- Setscrew Torque (in-lbs): 185 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: B416
- Static Load Rating (lb): 14900 lb
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.1286 cps
- Vibration Frequency Outer Ring Defect: 0.088 cps
- Vibration Frequency Roller Spin: 0.0406 cps
- Weight unit: LB
1" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Round Piloted Flange Cartridge Block, Single Setscrew Locking Collar, Clearance Seal, 100% Grease Filled