FEB22439HHCK81A 2 7/16 FLANGE ROLLER
10612583
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Radial Clearance: C0 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Auxiliary Seals: 1 CL CAP 1/2IN MIN CLR TO IR
- Bolt Circle (in): 6.75 in
- Bolt Size (in): 5/8 in
- Bolt Spacing (in): 4.77 in
- Bore Diameter (in): 2.4375 in
- Cage Material: Steel
- End Cap: B440EC
- Expansion Capability (in): 0.38 in
- Expansion Lock Plug: B224408A
- Foot Height (in): 0.75 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 0.84 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Outside Diameter (in): 8.13 in
- Inner Ring Outside Diameter (in): 2.901 in
- Insert: CSEB22439HHCK81A
- Length Through Bore (in): 3.5 in
- Locking Collar Outside Diameter (in): 3.56 in
- Locking Device Kit: B440SC
- Lube Fill Percent: 40% GREASE FILL
- Lube Fitting Type: 90 DEG LUBE FITTING
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2300 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 17.90
- Overall Height (in): 3.97 in
- Overall Height to End Cap (in): 3.97 in
- Overall Length (in): 8.13 in
- Overall Width (in): 8.13 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 38300 lb
- Rolling Element: Spherical Roller
- Seal Kit: B440HS
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: B440
- Standoff Distance (in): 0.09 in
- Static Load Rating (lb): 53500 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1791 cps
- Vibration Frequency Outer Ring Defect: 0.1376 cps
- Vibration Frequency Roller Spin: 0.0607 cps
- Weight unit: LB
Product Family: Roller Bearing; Line: Link-Belt Mounted