FBB22631HHCK81 1 15/16 FLNGE RLR BRG
10428577
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Ductile Iron
- Housing Style: Flange Block
- Housing Type: Flange, Bracket, Four Bolt
- Radial Clearance: C0 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Auxiliary Seals: 1 LB STYLE CLOSED CAP STEEL
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Base to Center Height (in): 5.188 in
- Bolt Size (in): 1/2 in
- Bolt Spacing (in): 1.63 in
- Bolt Spacing Width (in): 2.75 in
- Bore Diameter (in): 1.9375 in
- Cage Material: Steel
- Centerline to Bolt Hole Center (in): 2.94 in
- End Cap: B432EC
- Foot Height (in): 0.69 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 7.25
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Outside Diameter (in): 4.25 in
- Housing Width (in): 4 in
- Inner Ring Outside Diameter (in): 2.307 in
- Insert: B631L
- Length: 7.25
- Length Through Bore (in): 3.08 in
- Locking Collar Outside Diameter (in): 2.97 in
- Locking Device Kit: SNW631
- Lube Fill Percent: 40% GREASE FILL
- Lube Fitting Type: 90 DEG LUBE FITTING
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2800 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 5.00
- Overall Height (in): 4.25 in
- Overall Length (in): 7.31 in
- Overall Width (in): 3.56 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 25900 lb
- Rolling Element: Spherical Roller
- Seal Kit: B432HS
- Shaft Locking Collar Kit/Adapter Assembly: SNW631
- Shaft Locking Type: Adapter Mount
- Size Code: B631
- Static Load Rating (lb): 33200 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1617 cps
- Vibration Frequency Outer Ring Defect: 0.1217 cps
- Vibration Frequency Roller Spin: 0.0559 cps
- Weight unit: LB
- Width: 3.50
1 15/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Flange Bracket Block, Adapter Mounted, Clearance Seal, Closed End Cap