FB22455E99A 3 7/16 FLANGE ROLLER BRG

10702736 MFG #: Link-Belt
$0.00 / EA
  • Fixed/Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange, Four Bolt
  • Radial Clearance: C0 STANDARD
  • Seal Type: Heavy Contact Seal
  • Ability to Relubricate: Yes
  • Bolt Circle (in): 9.5 in
  • Bolt Size (in): 3/4 in
  • Bolt Spacing (in): 6.72 in
  • Bore Diameter (in): 3.4375 in
  • Cage Material: Steel
  • End Cap: B456DTC
  • Foot Height (in): 1 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Housing Cast Face to Outermost Bearing Face (in): 0.94 in
  • Housing Coating: Powder Coated
  • Housing Color: Black
  • Housing Width (in): 8.44 in
  • Inner Ring Outside Diameter (in): 3.975 in
  • Insert: B455L
  • Length Through Bore (in): 4.38 in
  • Locking Collar Outside Diameter (in): 4.91 in
  • Locking Device Kit: B456SC
  • Lubricant: MOBIL FM222 FOOD GRADE H1
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 725 rpm
  • Microlock Kit: B580MLK
  • Misalignment Capability: ±2.0° Misalignment - Dynamic
  • Misalignment Type: Dynamic
  • Net Weight: 40.04
  • Overall Height (in): 4.63 in
  • Overall Length (in): 8.44 in
  • Overall Width (in): 8.44 in
  • Primary Seal: BUNA TRIPLE LIP SEAL
  • Radial Dynamic Load Capacity (lb): 62300 lb
  • Rolling Element: Spherical Roller
  • Seal Kit: B456ES
  • Setscrew Torque (in-lbs): 680 in/lbs
  • Shaft Locking Type: Single Set Collar
  • Size Code: B456
  • Standoff Distance (in): 0.25 in
  • Static Load Rating (lb): 90700 lb
  • Vibration Frequency Fundamental Train: 0.0073 cps
  • Vibration Frequency Inner Ring Defect: 0.1784 cps
  • Vibration Frequency Outer Ring Defect: 0.1383 cps
  • Vibration Frequency Roller Spin: 0.0628 cps
  • Weight unit: LB
QTY