FB22447HL1K42 2 15/16 FLANGE RLR BRG

10418169 MFG #: Link-Belt
$0.00 /
  • Fixed/Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange, Four Bolt
  • Radial Clearance: C2 DECREASED
  • Seal Type: Clearance Seal
  • Ability to Relubricate: Yes
  • Bolt Circle (in): 7.875 in
  • Bolt Size (in): 3/4 in
  • Bolt Spacing (in): 5.56 in
  • Bore Diameter (in): 2.9375 in
  • Cage Material: Steel
  • Foot Height (in): 0.88 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Housing Cast Face to Outermost Bearing Face (in): 0.88 in
  • Housing Coating: Powder Coated
  • Housing Color: Black
  • Housing Outside Diameter (in): 9.5 in
  • Inner Ring Outside Diameter (in): 3.37 in
  • Insert: B447L1K15
  • Length Through Bore (in): 4 in
  • Locking Collar Outside Diameter (in): 4.06 in
  • Locking Device Kit: B448SC
  • Lubricant: Lithium Complex NLGI 2 Grease
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 1950 rpm
  • Microlock Kit: B448MLK
  • Misalignment Capability: ±2.0° Misalignment - Dynamic
  • Misalignment Type: Dynamic
  • Net Weight: 26.11
  • Overall Height (in): 4.09 in
  • Overall Length (in): 9.5 in
  • Overall Width (in): 9.5 in
  • Primary Seal: STEEL CLEARANCE SEAL
  • Radial Dynamic Load Capacity (lb): 51100 lb
  • Rolling Element: Spherical Roller
  • Seal Kit: B448HS
  • Setscrew Torque (in-lbs): 680 in/lbs
  • Shaft Locking Type: Single Set Collar
  • Size Code: B448
  • Standoff Distance (in): 0.09 in
  • Static Load Rating (lb): 71500 lb
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.1701 cps
  • Vibration Frequency Outer Ring Defect: 0.1299 cps
  • Vibration Frequency Roller Spin: 0.0591 cps
  • Weight unit: LB
Product Family: Roller Bearing; Line: Link-Belt Mounted
QTY