CSEB22643E7 2 11/16 CARTRIDGE RLR BRG
10405891
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Steel
- Housing Style: Cartridge Block
- Radial Clearance: C0 STANDARD
- Seal Type: Multi-Lip Contact Seal
- Ability to Relubricate: Yes
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Bore Diameter (in): 2.6875 in
- Cage Material: Steel
- Height: 6.88
- Housing Cast Face to Outermost Bearing Face (in): 0.86 in
- Housing Width (in): 3.13 in
- Inner Ring Outside Diameter (in): 3.37 in
- Length: 6.88
- Length Through Bore (in): 3.86 in
- Locking Collar Outside Diameter (in): 4.16 in
- Locking Device Kit: SNW643
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 850 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 13.50
- Outside Diameter (in): 5.407 in
- Overall Height (in): 5.41 in
- Overall Length (in): 5.41 in
- Overall Width (in): 3.88 in
- Primary Seal: BUNA TRIPLE LIP SEAL
- Radial Dynamic Load Capacity (lb): 51100 lb
- Rolling Element: Spherical Roller
- Seal Kit: B448E7S
- Shaft Locking Collar Kit/Adapter Assembly: SNW643
- Shaft Locking Type: Adapter Mount
- Size Code: B647
- Slot Length (in): 0.91 in
- Slot Width (in): 0.59 in
- Static Load Rating (lb): 71500 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
- Width: 4.88
2 11/16" Mounted Spherical Roller Bearing, Cast Steel Cartridge Block, Adapter Mounted, Triple Lip Contact Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Link-Belt 22600 Series Solid Housed Mounted Roller Bearing Installation(Video)
- Link-Belt B22400, B22500, B226000 Series Roller Bearings Installation Instructions(DOC)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rexnord Bearings Catalog(DOC)