CSEB22580H 5 CARTRIDGE RLR BRG
10431436
MFG #: Link-Belt
$0.00
/ EA
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Steel
- Housing Style: Cartridge Block
- Radial Clearance: C0 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Bore Diameter (in): 5 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 3.62 in
- Housing Cast Face to Outermost Bearing Face (in): 1.19 in
- Housing Width (in): 4.86 in
- Inner Ring Outside Diameter (in): 5.594 in
- Length Through Bore (in): 7.25 in
- Locking Collar Outside Diameter (in): 6.88 in
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 900 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 55.32
- Outside Diameter (in): 8.753 in
- Overall Height (in): 8.75 in
- Overall Length (in): 8.75 in
- Overall Width (in): 7.25 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 102000 lb
- Rolling Element: Spherical Roller
- Setscrew Torque (in-lbs): 1350 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: B580 OLD
- Static Load Rating (lb): 217 lb
- Vibration Frequency Fundamental Train: 0.0079 cps
- Vibration Frequency Inner Ring Defect: 0.158 cps
- Vibration Frequency Outer Ring Defect: 0.142 cps
- Vibration Frequency Roller Spin: 0.0547 cps
- Weight unit: LB
5" Mounted Spherical Roller Bearing, Cast Steel Cartridge Block, Double Setscrew Locking Collar, Clearance Seal