CSEB22571H 4 7/16 CARTRIDGE RLR BRG
10410465
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Steel
- Housing Style: Cartridge Block
- Radial Clearance: C0 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Bore Diameter (in): 4.4375 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 3.38 in
- Housing Width (in): 4.56 in
- Inner Ring Outside Diameter (in): 5 in
- Length Through Bore (in): 6.75 in
- Locking Collar Outside Diameter (in): 6.13 in
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1000 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 40.77
- Outside Diameter (in): 7.768 in
- Overall Height (in): 7.77 in
- Overall Length (in): 7.77 in
- Overall Width (in): 6.75 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 82.5 lb
- Rolling Element: Spherical Roller
- Setscrew Torque (in-lbs): 1350 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: B572 OLD
- Static Load Rating (lb): 179 lb
- Vibration Frequency Fundamental Train: 0.0082 cps
- Vibration Frequency Inner Ring Defect: 0.1771 cps
- Vibration Frequency Outer Ring Defect: 0.1729 cps
- Vibration Frequency Roller Spin: 0.0611 cps
- Weight unit: LB
4 7/16" Mounted Spherical Roller Bearing, Cast Steel Cartridge Block, Double Setscrew Locking Collar, Clearance Seal