CSEB224M60H 60MM CARTRIDGE RLR BRG

10416461 MFG #: Link-Belt
$0.00 /
  • Fixed/Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Steel
  • Housing Style: Cartridge Block
  • Radial Clearance: C0 STANDARD
  • Seal Type: Clearance Seal
  • Ability to Relubricate: Yes
  • Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
  • Bore Diameter (mm): 60 mm
  • Cage Material: Steel
  • Centerline to Outermost Bearing Face (in): 2.19 in
  • Height: 5.50
  • Housing Cast Face to Outermost Bearing Face (in): 0.88 in
  • Housing Width (in): 2.63 in
  • Inner Ring Outside Diameter (in): 2.901 in
  • Length: 5.50
  • Length Through Bore (in): 3.5 in
  • Locking Collar Outside Diameter (in): 3.56 in
  • Locking Device Kit: B440SC
  • Lubricant: Lithium Complex NLGI 2 Grease
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 2300 rpm
  • Misalignment Capability: ±2.0° Misalignment - Dynamic
  • Misalignment Type: Dynamic
  • Net Weight: 9.00
  • Outside Diameter (in): 4.621 in
  • Overall Height (in): 4.62 in
  • Overall Length (in): 4.62 in
  • Overall Width (in): 3.5 in
  • Primary Seal: STEEL CLEARANCE SEAL
  • Radial Dynamic Load Capacity (lb): 38300 lb
  • Rolling Element: Spherical Roller
  • Seal Kit: B440HS
  • Setscrew Torque (in-lbs): 680 in/lbs
  • Shaft Locking Type: Single Set Collar
  • Size Code: B440
  • Slot Length (in): 0.91 in
  • Slot Width (in): 0.59 in
  • Static Load Rating (lb): 53500 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.1791 cps
  • Vibration Frequency Outer Ring Defect: 0.1376 cps
  • Vibration Frequency Roller Spin: 0.0607 cps
  • Weight unit: LB
  • Width: 4.13
60.00 mm Mounted Spherical Roller Bearing, Cast Steel Cartridge Block, Single Setscrew Locking Collar, Clearance Seal
QTY