CB22447HK98 2 15/16 CARTRIDGE ROLLER BRG
10612501
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Cartridge Block
- Radial Clearance: C0 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Bore Diameter (in): 2.9375 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 2.44 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 6.88
- Housing Cast Face to Outermost Bearing Face (in): 0.88 in
- Housing Width (in): 3.13 in
- Inner Ring Outside Diameter (in): 3.37 in
- Insert: B447L
- Length: 6.88
- Length Through Bore (in): 4 in
- Locking Collar Outside Diameter (in): 4.06 in
- Locking Device Kit: B448SC
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1950 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 16.14
- Outside Diameter (in): 5.875 in
- Overall Height (in): 5.88 in
- Overall Length (in): 5.88 in
- Overall Width (in): 4 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 51100 lb
- Rolling Element: Spherical Roller
- Seal Kit: B448HS
- Shaft Locking Type: Single Set Collar
- Size Code: B448
- Slot Depth (in): 0.25 in
- Slot Length (in): 1.03 in
- Slot Width (in): 0.59 in
- Static Load Rating (lb): 71500 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
- Width: 4.88
Product Family: Roller Bearing; Line: Link-Belt Mounted