CB22440E7 2 1/2 CARTRIDGE ROLLER BRG
10405855
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Cartridge Block
- Radial Clearance: C0 STANDARD
- Seal Type: Multi-Lip Contact Seal
- Ability to Relubricate: Yes
- Bore Diameter (in): 2.5 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 2.19 in
- End Cap: B440DTC
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 0.88 in
- Housing Width (in): 2.63 in
- Inner Ring Outside Diameter (in): 2.901 in
- Insert: B440L
- Length Through Bore (in): 3.5 in
- Locking Collar Outside Diameter (in): 3.56 in
- Locking Device Kit: B440SC
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 975 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 11.00
- Outside Diameter (in): 5 in
- Overall Height (in): 5 in
- Overall Length (in): 5 in
- Overall Width (in): 3.5 in
- Primary Seal: BUNA TRIPLE LIP SEAL
- Radial Dynamic Load Capacity (lb): 38300 lb
- Rolling Element: Spherical Roller
- Seal Kit: B440E7S
- Shaft Locking Type: Single Set Collar
- Size Code: B440
- Slot Depth (in): 0.23 in
- Slot Length (in): 0.92 in
- Slot Width (in): 0.55 in
- Static Load Rating (lb): 53500 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1791 cps
- Vibration Frequency Outer Ring Defect: 0.1376 cps
- Vibration Frequency Roller Spin: 0.0607 cps
- Weight unit: LB
Product Family: Roller Bearing; Line: Link-Belt Mounted