CB22440E 2 1/2 CARTRIDGE ROLLER BRG
10405854
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Cartridge Block
- Radial Clearance: C0 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Bore Diameter (in): 2.5 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 2.19 in
- End Cap: B440DTC
- Grease Fitting Thread Size: 1/8 NPT
- Height: 5.50
- Housing Cast Face to Outermost Bearing Face (in): 0.88 in
- Housing Width (in): 2.63 in
- Inner Ring Outside Diameter (in): 2.901 in
- Insert: B440L
- Length: 5.50
- Length Through Bore (in): 3.5 in
- Locking Collar Outside Diameter (in): 3.56 in
- Locking Device Kit: B440SC
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1750 rpm
- Microlock Kit: B456MLK
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 11.00
- Outside Diameter (in): 5 in
- Overall Height (in): 5 in
- Overall Length (in): 5 in
- Overall Width (in): 3.5 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 38300 lb
- Rolling Element: Spherical Roller
- Seal Kit: B440ES
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: B440
- Slot Depth (in): 0.23 in
- Slot Length (in): 0.92 in
- Slot Width (in): 0.55 in
- Static Load Rating (lb): 53500 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1791 cps
- Vibration Frequency Outer Ring Defect: 0.1376 cps
- Vibration Frequency Roller Spin: 0.0607 cps
- Weight unit: LB
- Width: 4.13
2 1/2" Mounted Spherical Roller Bearing, Cast Iron Cartridge Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Link-Belt B22400, B22500, B226000 Series Roller Bearings Installation Instructions(DOC)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rexnord Bearings Catalog(DOC)