B4M80L 80MM INSERT ROLLER BRG
10425274
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 80 mm
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (mm): 111.12 mm
- Bore Type: Straight
- C Dynamic Load Rating: 62300 lb
- Co Static Load Rating: 90700 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (mm): 43.66 mm
- Height: 6.88
- Inner Ring Hub Diameter (mm): 100.97 mm
- Length: 6.88
- Locking Collar Outside Diameter (mm): 124.6 mm
- Locking Collar Width (mm): 21.4 mm
- Locking Device Kit: B456SC
- Maximum Shoulder Diameter (mm): 135.7 mm
- Net Weight: 15.05
- Outside Diameter (mm): 149.974 mm
- Retainer Type: STEEL
- Sealed: None
- Service Instructions: BR3-003 LB 224, 225, 22600
- Size Code: B456
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0073 cps
- Vibration Frequency Inner Ring Defect: 0.1784 cps
- Vibration Frequency Outer Ring Defect: 0.1383 cps
- Vibration Frequency Roller Spin: 0.0628 cps
- Weight unit: LB
- Width: 4.88
80.00 mm Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar