B4M100L 100MM INSERT ROLLER BRG
10413341
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 100 mm
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (mm): 128.59 mm
- Bore Type: Straight
- C Dynamic Load Rating: 96500 lb
- Co Static Load Rating: 137000 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (mm): 50.8 mm
- Height: 8.00
- Inner Ring Hub Diameter (mm): 115.85 mm
- Length: 8.00
- Locking Collar Outside Diameter (mm): 142.9 mm
- Locking Collar Width (mm): 24.6 mm
- Locking Device Kit: B464SC
- Maximum Shoulder Diameter (mm): 161.9 mm
- Net Weight: 24.00
- Outside Diameter (mm): 179.974 mm
- Retainer Type: STEEL
- Sealed: None
- Service Instructions: BR3-003 LB 224, 225, 22600
- Size Code: B464
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0548 cps
- Weight unit: LB
- Width: 6.13
100.00 mm Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Link-Belt B22400, B22500, B226000 Series Roller Bearings Installation Instructions(DOC)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rexnord Bearings Catalog(DOC)