A24236 SPHERICAL RLR BRG
10439115
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.3616 in
- Fixed vs. Expansion: Fixed
- Locking Type: Direct Shaft Mount
- Bearing Brand: LINK-BELT A SPHER RLR BRGS
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 1.75 in
- Bore Type: Straight
- C Dynamic Load Rating: 31400 lb
- Co Static Load Rating: 53500 lb
- Height: 2.19
- Housing Fillet Radius (in): 0.078 in
- Inner Ring Bore Radius (in): 0.062 in
- Length: 5.31
- Maximum Shoulder Diameter (in): 3.87 in
- Maximum Speed (RPM): 3600 rpm
- Minimum Shoulder Diameter (in): 2.68 in
- Net Weight: 4.02
- Outer Ring Width (in): 0.7630 in
- Outside Diameter (in): 4.3307 in
- Retainer Type: STEEL
- Sealed: None
- Service Instructions: BR3-006 LINK-BELT A SERIES
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
- Width: 5.31
2.3616" Unmounted Spherical Roller Bearing, Direct Shaft Mounted