22338LBKC3 190 MM SPH RLR BRG TAPERED
10422171
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 7.4803 in
- Bore Size (mm): 190 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: 477000 lb
- Co Static Load Rating: 596000 lb
- Housing Fillet Radius (in): 0.16 in
- Maximum Shoulder Diameter (in): 14.90 in
- Maximum Speed (RPM): 950 GREASE rpm
- Maximum Speed Using Grease (RPM): 900 rpm
- Maximum Speed Using Oil (RPM): 1200 rpm
- Minimum Shoulder Diameter (in): 8.40 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 181.00
- Outside Diameter (in): 15.748 in
- Retainer Type: BRASS
- Sealed: None
- Size Code: 22338
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1470 cps
- Vibration Frequency Outer Ring Defect: 0.1030 cps
- Vibration Frequency Roller Spin: 0.0460 cps
- Weight unit: LB
190 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore