22310LBC4 50 MM SPH RLR BRG STRAIGHT
10437436
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.9685 in
- Bore Size (mm): 50 mm
- Locking Type: Direct Shaft Mount
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 42500 lb
- Co Static Load Rating: 48000 lb
- Housing Fillet Radius (in): 0.08 in
- Maximum Shoulder Diameter (in): 3.90 in
- Maximum Speed (RPM): 3400 GREASE - 4300 OIL rpm
- Maximum Speed Using Grease (RPM): 3600 rpm
- Maximum Speed Using Oil (RPM): 4300 rpm
- Minimum Shoulder Diameter (in): 2.40 in
- Mounted Clearance: C4 GREATER THAN C3
- Net Weight: 1.00
- Outside Diameter (in): 4.3307 in
- Retainer Type: STEEL
- Size Code: 22310
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1390 cps
- Vibration Frequency Outer Ring Defect: 0.0940 cps
- Vibration Frequency Roller Spin: 0.0410 cps
- Weight unit: LB
50 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore