22332LBC3-22332GMEXC3W33 SPH RLR BRG
10416157
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 6.2992 in
- Bore Size (mm): 160 mm
- Locking Type: Direct Shaft Mount
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Straight
- C Dynamic Load Rating: 325000 lb
- Co Static Load Rating: 425000 lb
- Housing Fillet Radius (in): 0.12 in
- Maximum Shoulder Diameter (in): 12.70 in
- Maximum Speed (RPM): 950 GREASE - 1300 OIL rpm
- Maximum Speed Using Grease (RPM): 950 rpm
- Maximum Speed Using Oil (RPM): 1300 rpm
- Minimum Shoulder Diameter (in): 7.10 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 124.00
- Outside Diameter (in): 13.3858 in
- Retainer Type: BRASS
- Sealed: None
- Size Code: 22332
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1470 cps
- Vibration Frequency Outer Ring Defect: 0.1030 cps
- Vibration Frequency Roller Spin: 0.0460 cps
- Weight unit: LB
160 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore