22314LBC3-22314GMEXC3W33 SPH RLR BRG
10407215
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.7559 in
- Bore Size (mm): 70 mm
- Locking Type: Direct Shaft Mount
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Straight
- C Dynamic Load Rating: 72000 lb
- Co Static Load Rating: 85000 lb
- Housing Fillet Radius (in): 0.08 in
- Maximum Shoulder Diameter (in): 5.40 in
- Maximum Speed (RPM): 2400 GREASE - 3200 OIL rpm
- Maximum Speed Using Grease (RPM): 2400 rpm
- Maximum Speed Using Oil (RPM): 3200 rpm
- Minimum Shoulder Diameter (in): 3.30 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 9.30
- Outside Diameter (in): 5.9055 in
- Retainer Type: STEEL
- Sealed: None
- Size Code: 22314
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1390 cps
- Vibration Frequency Outer Ring Defect: 0.0940 cps
- Vibration Frequency Roller Spin: 0.0400 cps
- Weight unit: LB
70 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore