22238LBKC0 190 MM SPH RLR BRG TAPERED
10420599
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 7.4803 in
- Bore Size (mm): 190 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: 270000 lb
- Co Static Load Rating: 415000 lb
- Housing Fillet Radius (in): 0.12 in
- Maximum Shoulder Diameter (in): 12.70 in
- Maximum Speed (RPM): 1200 GREASE - 1400 OIL rpm
- Maximum Speed Using Grease (RPM): 1200 rpm
- Maximum Speed Using Oil (RPM): 1400 rpm
- Minimum Shoulder Diameter (in): 8.20 in
- Mounted Clearance: C0 NORMAL
- Net Weight: 82.20
- Outside Diameter (in): 13.3858 in
- Retainer Type: BRASS
- Sealed: None
- Size Code: 22238
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1900 cps
- Vibration Frequency Outer Ring Defect: 0.1433 cps
- Vibration Frequency Roller Spin: 0.0573 cps
- Weight unit: LB
190 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore