22240LBKC0 200 MM SPH RLR BRG TAPERED
10416155
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 7.4803 in
- Bore Size (mm): 200 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: 300000 lb
- Co Static Load Rating: 450000 lb
- Housing Fillet Radius (in): 0.12 in
- Maximum Shoulder Diameter (in): 13 1/2 in
- Maximum Speed (RPM): 1100 GREASE - 1300 OIL rpm
- Maximum Speed Using Grease (RPM): 1100 rpm
- Maximum Speed Using Oil (RPM): 1300 rpm
- Minimum Shoulder Diameter (in): 8.60 in
- Mounted Clearance: C0 NORMAL
- Net Weight: 99.00
- Outside Diameter (in): 14.1732 in
- Retainer Type: BRASS
- Sealed: None
- Size Code: 22240
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1811 cps
- Vibration Frequency Outer Ring Defect: 0.1356 cps
- Vibration Frequency Roller Spin: 0.0557 cps
- Weight unit: LB
200 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore