22230LBKC0 150 MM SPH RLR BRG TAPERED
10411633
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 5.9055 in
- Bore Size (mm): 150 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: 190000 lb
- Co Static Load Rating: 270000 lb
- Housing Fillet Radius (in): 0.1 in
- Maximum Shoulder Diameter (in): 10.10 in
- Maximum Speed (RPM): 1600 GREASE - 1850 OIL rpm
- Maximum Speed Using Grease (RPM): 1600 rpm
- Maximum Speed Using Oil (RPM): 1850 rpm
- Minimum Shoulder Diameter (in): 6.5 in
- Mounted Clearance: C0 NORMAL
- Net Weight: 40.32
- Outside Diameter (in): 10.6299 in
- Retainer Type: STEEL
- Sealed: None
- Size Code: 22230
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1740 cps
- Vibration Frequency Outer Ring Defect: 0.1260 cps
- Vibration Frequency Roller Spin: 0.0500 cps
- Weight unit: LB
150 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore