22228LCKC3-22228GMEXKC3W33 SPH RLR BRG
10407213
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 5.5118 in
- Bore Size (mm): 140 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Fillet Radius (in): 0.1 in
- Maximum Shoulder Diameter (in): 9.30 in
- Maximum Speed (RPM): CALL ENG rpm
- Maximum Speed Using Grease (RPM): 1700 rpm
- Maximum Speed Using Oil (RPM): 1950 rpm
- Minimum Shoulder Diameter (in): 6.10 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 31.80
- Outside Diameter (in): 9.8425 in
- Retainer Type: UNKNOWN
- Size Code: 22228
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
140 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore