7GP1-6064-032 STRAIGHT SLEEVE
10396384
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 3.76 in
- Inner Diameter [Min] (in): 3.76 in
- Length [Min] (in): 1.99 in
- Outer Diameter [Max] (in): 4.01 in
- Outer Diameter [Min] (in): 4.004 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 89,741.04 lb
- Max Static Load (lb): 411,313.1 lb
- Net Weight: 0.21
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series