7GP1-5256-076 STRAIGHT SLEEVE
10396355
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 3.26 in
- Inner Diameter [Min] (in): 3.26 in
- Length [Min] (in): 4.74 in
- Outer Diameter [Max] (in): 3.51 in
- Outer Diameter [Min] (in): 3.504 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 185,315.04 lb
- Max Static Load (lb): 849,360.6 lb
- Net Weight: 0.44
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series