7GP1-4852-160 STRAIGHT SLEEVE
10396342
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 3.01 in
- Inner Diameter [Min] (in): 3.01 in
- Length [Min] (in): 10.03 in
- Outer Diameter [Max] (in): 3.26 in
- Outer Diameter [Min] (in): 3.254 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 362,042.88 lb
- Max Static Load (lb): 2,323,108.48 lb
- Net Weight: 0.85
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series