7GP1-2630-032 STRAIGHT SLEEVE
10396197
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 1.63 in
- Inner Diameter [Min] (in): 1.63 in
- Length [Min] (in): 1.99 in
- Outer Diameter [Max] (in): 1.88 in
- Outer Diameter [Min] (in): 1.877 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 38,948.28 lb
- Max Static Load (lb): 249,918.13 lb
- Net Weight: 0.10
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series