7GP1-2428-024 STRAIGHT SLEEVE
10396185
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 1.51 in
- Inner Diameter [Min] (in): 1.51 in
- Length [Min] (in): 1.49 in
- Outer Diameter [Max] (in): 1.75 in
- Outer Diameter [Min] (in): 1.752 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 26,927.28 lb
- Max Static Load (lb): 172,783.38 lb
- Net Weight: 0.07
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series