7GP1-2024-016 STRAIGHT SLEEVE
10396164
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 1.26 in
- Inner Diameter [Min] (in): 1.26 in
- Length [Min] (in): 0.99 in
- Outer Diameter [Max] (in): 1.5 in
- Outer Diameter [Min] (in): 1.502 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 14,921.28 lb
- Max Static Load (lb): 95,744.88 lb
Rex RPT Filament Bearing - .125" Wall Series