7GP1-1418-024 STRAIGHT SLEEVE
10396144
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 0.88 in
- Inner Diameter [Min] (in): 0.88 in
- Length [Min] (in): 1.49 in
- Outer Diameter [Max] (in): 1.13 in
- Outer Diameter [Min] (in): 1.127 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 15,752.28 lb
- Max Static Load (lb): 101,077.13 lb
Rex RPT Filament Bearing - .125" Wall Series