7GP1-1216-160 STRAIGHT SLEEVE
10396139
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 0.76 in
- Inner Diameter [Min] (in): 0.76 in
- Length [Min] (in): 10.03 in
- Outer Diameter [Max] (in): 1 in
- Outer Diameter [Min] (in): 1.002 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 90,992.16 lb
- Max Static Load (lb): 583,866.36 lb
- Net Weight: 0.24
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series