7GP1-6472-060 STRAIGHT SLEEVE
10396018
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 4.01 in
- Inner Diameter [Min] (in): 4.01 in
- Length [Min] (in): 3.74 in
- Outer Diameter [Max] (in): 4.51 in
- Outer Diameter [Min] (in): 4.506 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 180,013.68 lb
- Max Static Load (lb): 1,155,087.78 lb
- Net Weight: 0.87
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series