7GP1-4048-020 STRAIGHT SLEEVE

10395894 MFG #: Rex RPT
$0.00 / EA
  • Inner Diameter [Max] (in): 2.51 in
  • Inner Diameter [Min] (in): 2.51 in
  • Length [Min] (in): 1.24 in
  • Outer Diameter [Max] (in): 3.01 in
  • Outer Diameter [Min] (in): 3.004 in
  • Wall Style: 1/4 in
  • Bearing Brand: REX RPT
  • Bearing Type: COMPOSITE BEARING
  • Max Dynamic Load (lb): 37,333.92 lb
  • Max Static Load (lb): 171,113.8 lb
  • Net Weight: 0.19
  • Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series
QTY