7GP1-3846-020 STRAIGHT SLEEVE
10395878
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 2.38 in
- Inner Diameter [Min] (in): 2.38 in
- Length [Min] (in): 1.24 in
- Outer Diameter [Max] (in): 2.88 in
- Outer Diameter [Min] (in): 2.878 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 35,466.48 lb
- Max Static Load (lb): 162,554.7 lb
- Net Weight: 0.18
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series