7GP1-2432-032 STRAIGHT SLEEVE
10395793
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 1.51 in
- Inner Diameter [Min] (in): 1.51 in
- Length [Min] (in): 1.99 in
- Outer Diameter [Max] (in): 2 in
- Outer Diameter [Min] (in): 2.002 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 35,963.28 lb
- Max Static Load (lb): 164,831.7 lb
- Net Weight: 0.19
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series