7GP1-2432-024 STRAIGHT SLEEVE
10395791
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 1.51 in
- Inner Diameter [Min] (in): 1.51 in
- Length [Min] (in): 1.49 in
- Outer Diameter [Max] (in): 2 in
- Outer Diameter [Min] (in): 2.002 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 26,927.28 lb
- Max Static Load (lb): 123,416.7 lb
- Net Weight: 0.15
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series