7GP1-2028-040 STRAIGHT SLEEVE
10395776
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 1.26 in
- Inner Diameter [Min] (in): 1.26 in
- Length [Min] (in): 2.49 in
- Outer Diameter [Max] (in): 1.75 in
- Outer Diameter [Min] (in): 1.752 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 37,529.28 lb
- Max Static Load (lb): 172,009.2 lb
- Net Weight: 0.21
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series