7GP1-1624-016 STRAIGHT SLEEVE
10395755
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 1.01 in
- Inner Diameter [Min] (in): 1.01 in
- Length [Min] (in): 0.99 in
- Outer Diameter [Max] (in): 1.5 in
- Outer Diameter [Min] (in): 1.502 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 11,951.28 lb
- Max Static Load (lb): 54,776.7 lb
- Net Weight: 0.07
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series