7GP1-1018-160 STRAIGHT SLEEVE
10395739
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 0.63 in
- Inner Diameter [Min] (in): 0.63 in
- Length [Min] (in): 10.03 in
- Outer Diameter [Max] (in): 1.13 in
- Outer Diameter [Min] (in): 1.127 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 75,947.16 lb
- Max Static Load (lb): 348,091.15 lb
- Net Weight: 0.48
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series