Using the same outstanding engineering and design principles as Duralon, Rex RPT composite bearings are available in standard catalog sizes to meet your specific needs. These straight sleeve bearings are available in industry standard 1/8” to 1/4” wall sections and common bearing lengths. Designed for quick delivery, Rex RPT composite bearings are available when you need them. With maximum dynamic loading up to 12,000 psi and temperature tolerance from cryogenic to 325˚F, these composite bearings are strong, reliable, and economical.